IESNA:LM-63-2002
[TEST]P1434562
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-940-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (234) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]64982.1
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
9896.2 10304.9 10596.8 10582.2 10348.7 10027.6 9254.0 8597.1 8655.5 9108.0 9940.0 10961.7 12231.6 13735.0 15982.8 18201.4 19982.1 21923.4 
24112.8 25922.8 26024.9 25382.7 23660.4 20595.2 15398.9 11341.2 10684.4 8319.8 5663.3 4378.8 3430.1 2452.2 1941.3 1532.6 1094.7 671.4 
321.1 0.0 
9896.2 10319.5 10611.4 10596.8 10363.3 10042.2 9254.0 8611.7 8655.5 9108.0 9925.4 10932.5 12144.0 13837.2 16289.3 18128.4 20201.1 21952.6 
24098.3 25995.8 26141.7 25499.5 23850.1 20828.7 15588.7 11531.0 10874.1 8655.5 5911.4 4495.6 3473.9 2510.5 1970.5 1591.0 1196.9 759.0 
350.3 0.0 
9896.2 10275.7 10582.2 10626.0 10436.3 10217.3 9516.7 8830.7 8728.5 9166.4 9867.0 10844.9 12056.4 13545.2 16201.7 18201.4 20201.1 21894.2 
23850.1 26010.3 26696.4 26214.7 24915.6 22302.9 17894.9 13078.2 12275.4 10115.1 7765.2 5575.7 4203.7 3167.4 2364.6 1853.7 1430.4 846.6 
408.7 0.0 
9896.2 10261.1 10582.2 10742.8 10611.4 10494.6 10042.2 9297.8 8932.8 9151.8 9779.4 10699.0 11866.7 13282.5 14873.5 17092.1 19296.1 21106.0 
23193.3 25309.7 26900.7 27061.3 26097.9 24185.8 20434.6 14902.7 13983.1 11414.2 9268.6 7341.9 5736.3 4276.7 3152.8 2262.4 1722.3 
1065.5 452.5 0.0 
9896.2 10290.3 10611.4 10888.7 10976.3 10976.3 10815.8 10304.9 9750.2 9648.1 10071.3 10903.3 12085.6 13516.0 15092.4 16741.8 18843.6 20930.9 
22930.6 24871.8 26813.1 28083.0 27922.4 26681.8 24185.8 19004.2 17778.1 13326.3 10071.3 8144.7 6553.7 5225.4 4232.9 3269.5 2423.0 
1722.3 627.6 0.0 
9896.2 10231.9 10567.6 10947.1 11239.0 11428.8 11560.2 11487.2 11195.3 11005.5 11209.8 11822.9 12830.0 14202.1 15851.4 17661.3 19456.7 21091.4 
22784.6 24244.2 25806.0 27601.3 28608.5 28374.9 26915.3 24229.6 23324.7 18566.3 11822.9 7517.0 5780.1 4554.0 3473.9 2714.9 1941.3 
1255.3 569.3 0.0 
9896.2 10217.3 10553.0 10990.9 11516.4 11998.0 12406.7 12844.6 13092.8 13253.3 13618.2 14245.8 15180.0 16566.6 18186.8 19923.8 21500.1 22886.8 
23747.9 24492.3 25178.4 26258.5 28170.6 30943.9 32593.2 32914.3 32812.2 31498.5 25835.2 16844.0 9385.3 5999.0 4568.6 3400.9 
2233.2 1182.3 467.1 0.0 
9896.2 10158.9 10494.6 10947.1 11516.4 12231.6 13034.4 13924.7 14873.5 15822.2 16552.0 17325.6 18420.3 19719.4 21398.0 23003.5 24477.8 
25411.9 26316.9 26769.4 27251.0 28083.0 29586.4 31994.8 36125.5 39701.5 39818.3 37745.7 32301.3 26010.3 18916.6 11020.1 6013.6 
3970.2 2802.5 1809.9 686.0 0.0 
9896.2 10129.7 10465.4 10932.5 11545.6 12217.0 13049.0 13968.5 15019.4 16085.0 17062.9 17880.3 18945.8 20288.7 21908.8 23499.8 24959.4 
25806.0 26711.0 27221.8 27703.5 28550.1 30024.3 32359.7 36329.8 39730.7 39716.1 37891.6 32534.8 26010.3 18216.0 10596.8 5955.2 
3853.4 2802.5 1853.7 700.6 0.0 
9896.2 10071.3 10407.1 10844.9 11472.6 12173.2 13092.8 14216.7 15603.3 17296.4 19164.8 21208.2 23529.0 25952.0 28156.0 29951.3 30943.9 
31454.7 31688.3 31425.5 31483.9 32053.2 32505.6 32826.8 31089.8 27951.6 27309.4 25411.9 23441.4 18303.6 10859.5 6247.2 4393.4 
3021.4 2277.0 1707.8 759.0 0.0 
9896.2 9998.4 10261.1 10699.0 11209.8 11866.7 12727.8 13691.2 14946.5 16449.9 18186.8 20025.9 22244.5 24550.7 26915.3 29002.6 30506.0 
31527.7 32082.4 32199.1 32622.4 33585.8 34709.7 34724.3 32753.8 30038.9 29440.4 26433.6 21091.4 14946.5 9969.2 6655.8 4276.7 
2744.1 1809.9 1167.7 481.7 0.0 
9896.2 9983.8 10173.5 10582.2 11049.3 11662.3 12377.5 13238.7 14304.2 15559.5 17165.1 18799.8 20682.8 22507.3 24477.8 26170.9 27353.2 
27922.4 28229.0 28170.6 28331.1 29046.4 29995.1 30170.3 28958.8 26900.7 26492.0 24054.5 19617.2 14829.7 10509.2 7035.3 4422.6 
2700.3 1605.6 1080.1 394.1 0.0 
9896.2 9954.6 10100.5 10407.1 10786.6 11239.0 11808.3 12479.7 13238.7 14143.7 15194.6 16406.1 17632.2 18799.8 20011.3 21047.7 21646.1 
21616.9 21427.2 20960.1 20595.2 20901.7 21558.5 22011.0 21675.3 20799.5 20566.0 19164.8 15997.4 12041.8 8203.0 5283.8 3765.8 
2685.7 1941.3 1313.7 525.5 0.0 
9896.2 9808.6 9779.4 9823.2 9881.6 9852.4 9764.8 9662.7 9487.5 9341.5 9283.2 9312.3 9429.1 9633.5 9998.4 10290.3 10465.4 10363.3 9969.2 
9429.1 8816.1 8290.6 7794.3 7312.7 6685.0 6057.4 5911.4 5400.6 4845.9 4364.3 3941.0 3517.7 3094.4 2598.1 2204.0 1751.5 802.8 0.0 
9896.2 9662.7 9399.9 9020.4 8567.9 8071.7 7663.0 7400.3 7283.5 7283.5 7400.3 7546.2 7736.0 8013.3 8217.6 8451.2 8538.8 8509.6 8261.4 
7648.4 6947.8 6290.9 5707.1 5137.8 4627.0 4189.1 4145.3 3911.8 3634.4 3371.7 3109.0 2831.7 2510.5 2131.0 1766.1 1357.4 554.7 0.0 
9896.2 9502.1 8903.7 8100.9 7400.3 7064.5 7020.8 7152.1 7254.3 7298.1 7312.7 7298.1 7327.3 7298.1 7268.9 7239.7 7137.5 6947.8 6641.3 
6232.6 5677.9 5152.4 4641.6 4218.3 3882.6 3619.8 3561.5 3371.7 3167.4 2948.4 2685.7 2393.8 2072.7 1664.0 1211.5 773.6 335.7 0.0 
9896.2 9356.1 8436.6 7371.1 6904.0 6977.0 7254.3 7429.4 7502.4 7502.4 7429.4 7327.3 7181.3 7020.8 6874.8 6699.6 6466.1 6174.2 5867.7 
5531.9 5137.8 4758.3 4422.6 4159.9 3911.8 3678.2 3634.4 3371.7 3211.2 3094.4 3050.6 2817.1 2510.5 1999.7 1430.4 875.8 525.5 0.0 
9896.2 9210.2 7984.1 6947.8 6845.6 7195.9 7531.6 7721.4 7765.2 7692.2 7531.6 7327.3 7137.5 6933.2 6626.7 6305.5 5999.0 5736.3 5400.6 
5064.9 4758.3 4495.6 4291.3 4116.1 3795.0 3561.5 3532.3 3386.3 3284.1 3590.7 3722.0 3517.7 3196.6 2685.7 1941.3 1342.8 1007.1 0.0 
9896.2 9093.4 7663.0 6758.0 6962.4 7414.8 7779.8 7969.5 7998.7 7867.3 7633.8 7341.9 7049.9 6714.2 6378.5 6028.2 5648.7 5269.2 4904.3 
4554.0 4291.3 4101.5 3926.4 3619.8 3430.1 3196.6 3167.4 3021.4 3079.8 3503.1 3342.5 3050.6 2714.9 2291.6 1722.3 1445.0 1050.9 0.0 
9896.2 8962.0 7458.6 6699.6 7020.8 7546.2 7940.3 8144.7 8144.7 7998.7 7706.8 7356.5 6977.0 6509.9 6159.6 5794.7 5313.0 4816.7 4451.8 
4189.1 4072.3 3824.2 3605.3 3357.1 3123.6 2890.0 2860.8 2758.7 2977.6 3123.6 2817.1 2452.2 2116.4 1693.2 1415.8 1299.1 788.2 0.0 
9896.2 8991.2 7400.3 6714.2 7079.1 7633.8 8027.9 8203.0 8203.0 8042.5 7736.0 7371.1 6918.6 6334.7 5911.4 5546.5 4977.3 4510.2 4174.5 
4028.5 3868.0 3692.8 3473.9 3254.9 3021.4 2787.9 2758.7 2714.9 2948.4 2860.8 2510.5 2379.2 2145.6 1693.2 1372.0 1138.5 613.0 0.0 
9896.2 9005.8 7283.5 6685.0 7093.7 7619.2 7984.1 8159.3 8144.7 7969.5 7706.8 7356.5 6860.2 6334.7 5911.4 5517.3 4962.7 4481.0 4116.1 
4028.5 3795.0 3649.0 3400.9 3196.6 2963.0 2758.7 2714.9 2685.7 2919.2 2802.5 2452.2 2291.6 2014.3 1503.4 1284.5 1065.5 554.7 0.0 
